参数/型号(Actuator Name) |
|
BLS-5730 |
额定电压(Nominal Voltage) |
V |
24 |
额定电流(NominalCurrent) |
A |
2.5 |
额定扭矩(Nominal Torque) |
N.m |
0.65 |
额定转速(Nominal Speed) |
rpm |
900 |
最大空载转速(Max No-Load Speed) |
rpm |
1500 |
额定功率(Rated power) |
W |
65 |
转速常数(Speed constant) |
rpm/v |
60 |
扭矩常数(Torque constant) |
N.m /A |
0.25 |
转子惯量(Rotor inertia) |
gcm2 |
600 |
极对数(Number of pole pairs) |
|
14 |
通讯方式( Communication Mode ) |
|
CAN/CANOPEN/脉冲+方向 |
编码器分辨率(Encoder resolution) |
|
18bit |
三环控制频率(Control frequency) |
KHZ |
Torque:25/Velocity:4/Position:4 |
保护功能(Protection) |
|
Over current/Stall/Temperature |
|
|
|